IESNA:LM-63-2002
[TEST]P953975
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38168
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5248.4 5644.2 6069.1 6496.1 6823.4 7023.8 7145.6 7214.1 7289.6 7377.2
7490 7643 7849.5 8093.2 8389.2 8887.7 9640.9 10639.8 11873.4 13416.1
15438.2 17759.3 20230.4 22478 23836.4 23146.7 21766.1 19916.2 17693.8 15045.4
11695.2 8356 5469 3179.1 1398.7 433 0
5248.4 5665.5 6143.8 6617.7 6967.2 7179.6 7280.1 7304.9 7321.2 7335.7
7359.1 7409 7500.5 7615.3 7804.4 8199.7 8892.7 9897.5 11206.6 12767.4
14636.8 16788.9 19271.8 21956 24647.3 25362.2 23845.5 21894 19844.9 17514
14250.1 10741 7475.5 4550.8 2126.8 677.7 0
5248.4 5687.1 6218.8 6739.2 7111 7335.3 7414.5 7395.7 7353 7294.2
7228.2 7174.8 7151.6 7137.5 7219.7 7511.7 8144.5 9155.1 10539.6 12118.5
13835.6 15818.8 18313.1 21433.8 25458.3 27577.8 25924.9 23871.7 21996.3 19982.7
16805 13126.1 9481.8 5922.7 2854.8 922.4 0
5248.4 5717.5 6292.9 6848.5 7239.2 7451.3 7487.2 7397.1 7257.4 7096.1
6927.3 6776.2 6661 6582.5 6641.3 6986.1 7753.6 8930 10440.3 12098.4
13839.1 15720.7 17930.7 20666.6 24505.7 27470.5 26336.4 24064.6 22082.5 20044.7
17034.4 13454.4 9889.8 6378.5 3242.5 1138.7 0
5248.4 5747.9 6367.2 6957.9 7367.5 7566.9 7560.1 7398.4 7161.7 6897.9
6626.4 6377.9 6170.4 6027.4 6063.1 6460.4 7362.7 8704.8 10340.8 12078.2
13842.5 15622.4 17548.2 19899.7 23553.1 27362.9 26747.7 24257.4 22168.9 20106.6
17263.8 13782.7 10297.9 6834.4 3630.2 1355 0
5248.4 5766 6407.5 7023.8 7445.3 7623.3 7562.1 7316.8 6981.7 6633
6304.8 6021.4 5799.1 5678.4 5820.6 6444.7 7638.6 9306.6 11304.9 13469.1
15634.9 17763.5 19931.1 22305.8 25830.1 29448.8 29398.5 27019.3 24638.8 22039
18767.3 14925.6 11161.1 7428.6 4118.4 1599.1 0
5248.4 5784.1 6447.8 7089.6 7522.6 7679.7 7564.1 7235.2 6801.6 6368.2
5983.1 5664.9 5427.7 5329.4 5578.3 6429 7914.5 9908.4 12269.2 14859.5
17427.4 19904.6 22313.9 24711.9 28107.1 31534.9 32049.5 29781.1 27108.6 23971.4
20270.7 16068.5 12023.9 8022.7 4606.4 1843.2 0
5248.4 5793.2 6472.1 7125.3 7557.3 7698.6 7544 7160.5 6670.5 6204.3
5810.7 5495.3 5270.4 5205.9 5549.5 6560.7 8234.8 10490.8 13226.2 16260.7
19276.8 22192.8 25041.8 27801.8 31415.2 34682.3 35101.4 32846.2 29746.3 25946.9
21661.3 17054.8 12541.9 8238.8 4729 1853.7 0
5248.4 5802.3 6496.7 7160.7 7591.7 7717.6 7523.8 7085.6 6539.4 6040.3
5638.7 5326 5113.1 5082.3 5520.7 6692.5 8555 11073.3 14183.4 17661.6
21126.2 24480.9 27769.7 30891.4 34723.4 37829.6 38153.2 35911.3 32383.8 27922.2
23052 18041.2 13059.6 8454.7 4851.7 1863.9 0
5248.4 5798.2 6515.2 7177.8 7604.8 7719.6 7500.1 7032.8 6458.8 5951.3
5554.6 5246.4 5039 5028.9 5516.3 6760.9 8714.5 11415.2 14764.5 18484.3
22244.4 25821.2 29363.8 32868.1 36859.8 39804.3 39834.5 37228.4 33115.9 27996.3
22679.4 17400.8 12029.5 7645.1 4203.2 1564.9 0
5248.4 5802.3 6496.7 7160.7 7591.7 7717.6 7523.8 7085.6 6539.4 6040.3
5638.7 5326 5113.1 5082.3 5520.7 6692.5 8555 11073.3 14183.4 17661.6
21126.2 24480.9 27769.7 30891.4 34723.4 37829.6 38153.2 35911.3 32383.8 27922.2
23052 18041.2 13059.6 8454.7 4851.7 1863.9 0
5248.4 5793.2 6472.1 7125.3 7557.3 7698.6 7544 7160.5 6670.5 6204.3
5810.7 5495.3 5270.4 5205.9 5549.5 6560.7 8234.8 10490.8 13226.2 16260.7
19276.8 22192.8 25041.8 27801.8 31415.2 34682.3 35101.4 32846.2 29746.3 25946.9
21661.3 17054.8 12541.9 8238.8 4729 1853.7 0
5248.4 5784.1 6447.8 7089.6 7522.6 7679.7 7564.1 7235.2 6801.6 6368.2
5983.1 5664.9 5427.7 5329.4 5578.3 6429 7914.5 9908.4 12269.2 14859.5
17427.4 19904.6 22313.9 24711.9 28107.1 31534.9 32049.5 29781.1 27108.6 23971.4
20270.7 16068.5 12023.9 8022.7 4606.4 1843.2 0
5248.4 5766 6407.5 7023.8 7445.3 7623.3 7562.1 7316.8 6981.7 6633
6304.8 6021.4 5799.1 5678.4 5820.6 6444.7 7638.6 9306.6 11304.9 13469.1
15634.9 17763.5 19931.1 22305.8 25830.1 29448.8 29398.5 27019.3 24638.8 22039
18767.3 14925.6 11161.1 7428.6 4118.4 1599.1 0
5248.4 5747.9 6367.2 6957.9 7367.5 7566.9 7560.1 7398.4 7161.7 6897.9
6626.4 6377.9 6170.4 6027.4 6063.1 6460.4 7362.7 8704.8 10340.8 12078.2
13842.5 15622.4 17548.2 19899.7 23553.1 27362.9 26747.7 24257.4 22168.9 20106.6
17263.8 13782.7 10297.9 6834.4 3630.2 1355 0
5248.4 5717.5 6292.9 6848.5 7239.2 7451.3 7487.2 7397.1 7257.4 7096.1
6927.3 6776.2 6661 6582.5 6641.3 6986.1 7753.6 8930 10440.3 12098.4
13839.1 15720.7 17930.7 20666.6 24505.7 27470.5 26336.4 24064.6 22082.5 20044.7
17034.4 13454.4 9889.8 6378.5 3242.5 1138.7 0
5248.4 5687.1 6218.8 6739.2 7111 7335.3 7414.5 7395.7 7353 7294.2
7228.2 7174.8 7151.6 7137.5 7219.7 7511.7 8144.5 9155.1 10539.6 12118.5
13835.6 15818.8 18313.1 21433.8 25458.3 27577.8 25924.9 23871.7 21996.3 19982.7
16805 13126.1 9481.8 5922.7 2854.8 922.4 0
5248.4 5665.5 6143.8 6617.7 6967.2 7179.6 7280.1 7304.9 7321.2 7335.7
7359.1 7409 7500.5 7615.3 7804.4 8199.7 8892.7 9897.5 11206.6 12767.4
14636.8 16788.9 19271.8 21956 24647.3 25362.2 23845.5 21894 19844.9 17514
14250.1 10741 7475.5 4550.8 2126.8 677.7 0
5248.4 5644.2 6069.1 6496.1 6823.4 7023.8 7145.6 7214.1 7289.6 7377.2
7490 7643 7849.5 8093.2 8389.2 8887.7 9640.9 10639.8 11873.4 13416.1
15438.2 17759.3 20230.4 22478 23836.4 23146.7 21766.1 19916.2 17693.8 15045.4
11695.2 8356 5469 3179.1 1398.7 433 0
5248.4 5600.9 5973.5 6338.2 6623.8 6804.4 6917 6982.3 7048.7 7131.1
7248.7 7413.1 7627.1 7873 8178.6 8619 9249.4 10074.7 11111.1 12343.3
13820.7 15372.7 16748.7 17723.8 17967.5 16941.4 15489.5 13761.7 11876.4 9832.6
7489.8 5242.2 3377.4 1954.8 879.3 288 0
5248.4 5557.6 5877.8 6180.5 6424.2 6585.3 6688.4 6750.5 6807.7 6884.8
7007.6 7182.9 7405 7653.1 7967.7 8350.4 8857.9 9509.6 10348.8 11270.2
12203.1 12986.1 13267.1 12969.6 12098.4 10736.1 9212.9 7607.2 6059.1 4620.1
3284.4 2128.4 1285.9 730.7 360.1 143 0
5248.4 5511.5 5782.3 6034.7 6231.5 6367 6451.6 6492.1 6523.7 6566.4
6643.7 6764.6 6921 7084.4 7270.5 7478.9 7743.5 8089.7 8545.3 9030.7
9481 9773.4 9709 9255.4 8411.4 7270.1 6105.6 4964.9 3909.1 2988.5
2169.1 1469.8 947 582.4 311.4 129.1 0
5248.4 5465.5 5687.1 5888.9 6038.9 6148.7 6214.7 6233.7 6239.7 6247.8
6279.6 6346 6437.1 6515.6 6573.2 6607.5 6629 6669.9 6741.8 6791.1
6758.9 6560.5 6150.7 5541.5 4724.4 3804 2998.4 2322.5 1759.2 1357
1053.7 811.2 608.2 434.6 262.8 115.2 0
5248.4 5419.2 5591 5746.9 5866.5 5945.3 5980.5 5961.8 5910.2 5847
5784.5 5742.9 5723.3 5699.2 5653.6 5575.7 5468.4 5357.6 5254.7 5169.7
5077 4920.6 4661.2 4295.4 3820.5 3252.2 2740.8 2249.4 1780.2 1420.1
1110.9 850.1 624.3 437.4 261.4 113.8 0
5248.4 5372.9 5495.1 5604.9 5693.9 5741.9 5746.3 5689.9 5580.7 5446.2
5289.7 5139.7 5009.2 4882.3 4734.5 4543.9 4307.9 4045.7 3767.8 3548.2
3395.2 3280.8 3171.6 3049.2 2916.6 2700.3 2483.2 2176.1 1800.9 1483.3
1168.1 889.2 640.4 440.7 259.8 112.4 0
5248.4 5328.6 5405.5 5479.8 5546.1 5574.5 5552.5 5456.9 5291.9 5098.4
4882.3 4684.7 4519.6 4377.2 4237.2 4072.5 3875.9 3659 3428.6 3246.3
3125.3 3045.5 2987.7 2919.3 2814.5 2632.5 2451.2 2194 1883.9 1600.9
1299.8 1017.1 748.8 520.4 318.2 136.1 0
5248.4 5284.3 5315.9 5354.8 5397.9 5407.1 5358.8 5223.9 5003.1 4750.6
4475.1 4229.8 4030 3871.9 3740 3601 3443.9 3272.3 3089.4 2944.4
2855.4 2810.5 2803.9 2789.4 2712.4 2564.8 2419.2 2211.8 1966.7 1718.3
1431.5 1144.9 856.9 600.2 376.6 160.1 0
5248.4 5241.4 5231.3 5239.4 5255.5 5257.5 5193 5028.9 4776.2 4492.2
4210.2 3988.7 3827.6 3708.7 3604 3482.2 3336.2 3173 2988.7 2814.5
2684.6 2614.1 2621.2 2628.2 2606.1 2551.7 2420.8 2207.3 1966.7 1738.1
1522.6 1295 1036.2 753.2 490.4 207.4 0
5248.4 5193.6 5147.7 5131.2 5139.3 5149.3 5106.4 4975.5 4762.1 4519.8
4284.7 4079.3 3898.7 3740.4 3590.9 3434.2 3262.6 3080.4 2899.1 2737.4
2595 2488.9 2432.5 2398.6 2366.8 2329.8 2251.6 2112.3 1935.4 1738.5
1514.9 1291 1035.6 761.7 501.5 221.5 0
5248.4 5155 5074.8 5034.1 5037 5065.6 5066.4 4990.2 4830.5 4621.1
4401.6 4192.1 3988.1 3793.3 3605.4 3418.1 3226.2 3032 2852 2697.9
2560 2454.2 2377.7 2318.9 2263.5 2200.5 2114.3 1997.9 1854.1 1682.7
1472 1256.5 1006.8 747.6 486.4 215.5 0
5248.4 5116.5 5001.7 4937.3 4934.7 4982.2 5026.5 5004.7 4899 4722.4
4518.4 4304.9 4077.9 3846.3 3620.1 3402 3189.7 2983.7 2805.1 2658.5
2525.1 2419.8 2323.1 2239.1 2160 2071.4 1976.7 1883.5 1772.7 1626.9
1428.9 1222.1 977.8 733.5 471.3 209.5 0
5248.4 5081.7 4940.5 4856.7 4854.1 4928.6 5033.7 5092.5 5051.5 4896.4
4674.8 4433.6 4184.6 3931.5 3685.2 3448.7 3223.4 3011.1 2828 2680.2
2559 2470.7 2395.4 2316.9 2228.3 2114.7 1993.4 1878.2 1754.6 1600.3
1403.5 1196.3 956.2 718.2 454.2 206.2 0
5248.4 5047 4879.5 4776.2 4773.5 4875.4 5041 5180.4 5204.1 5070.8
4831.5 4562.1 4291.4 4016.9 3750 3495.3 3257 3038.7 2851.4 2701.8
2593 2521.5 2467.5 2394.6 2296.3 2158 2010 1873 1736.5 1573.9
1378 1170.5 934.5 702.9 437 203 0
5248.4 5016.6 4825.5 4708.3 4700.4 4817.8 5026.1 5227.1 5301.8 5197.9
4956.6 4662.4 4374.6 4096.6 3829 3574 3333.1 3110.8 2919.9 2768.8
2656.2 2579.5 2530 2467.9 2380.5 2256.1 2115.1 1970.1 1821.8 1641.2
1427.9 1211.2 968.3 700.1 422.5 202.4 0
5248.4 4986.2 4771.5 4640.2 4627.1 4760.6 5011.2 5273.6 5399.5 5325
5081.7 4762.7 4457.9 4176.6 3908.1 3653 3409.3 3183.1 2988.3 2835.7
2719.3 2637.3 2592.4 2541.2 2464.7 2354.3 2220.4 2067.3 1907.2 1708.3
1477.9 1251.7 1002 697.2 407.8 201.8 0
5248.4 4955.6 4722.6 4580.2 4559.6 4690.8 4950.6 5224.7 5376.9 5338.7
5128.4 4814.6 4500.2 4223.5 3964.5 3722.6 3489.4 3269.7 3078.2 2924.3
2798.6 2711.2 2657.2 2605.3 2529.8 2423.8 2286.9 2130.4 1961.6 1757.4
1522.4 1290 1034.2 686 376.6 178 0
5248.4 4925.2 4673.4 4520.4 4492.2 4621.1 4889.9 5175.9 5354.2 5352.1
5174.9 4866.8 4542.5 4270.6 4020.9 3792.3 3569.8 3356.3 3168 3012.9
2878 2785.3 2721.9 2669.5 2595 2493.3 2353.3 2193.2 2016 1806.5
1566.9 1328.2 1066.4 674.7 345.4 154.1 0
5248.4 4901.6 4635.8 4475.5 4438.6 4552.6 4792.5 5046.8 5206.5 5211.2
5059.3 4784.4 4479.9 4213 3979.8 3773.4 3574.4 3379.5 3201.2 3051.2
2927.1 2843.5 2783.5 2731.8 2657.4 2550.5 2403.7 2236.7 2055.3 1845
1601.9 1365.1 1094.4 734.3 401.2 177.4 0
5248.4 4877.9 4597.9 4430.8 4384.8 4484.1 4695 4917.7 5059.1 5070.2
4943.9 4702.2 4417.1 4155.2 3938.9 3754.5 3578.8 3402.6 3234.4 3089.4
2976.3 2901.7 2845.3 2793.8 2719.9 2607.7 2454 2280.2 2094.5 1883.5
1637 1401.7 1122.2 793.9 457.2 201 0
5248.4 4858.7 4571.5 4399.3 4349.8 4438.8 4626.1 4816.2 4934.7 4942.1
4829.9 4613.8 4353.8 4104.7 3892.2 3711.6 3542.4 3371.8 3206.7 3070.1
2975 2912.2 2859.8 2808.5 2736 2623.2 2469.9 2295.7 2109.4 1901.2
1655.5 1419 1145.1 833 505.5 220.5 0
5248.4 4839.6 4545.1 4367.9 4314.3 4393.5 4557.2 4714.7 4810.4 4813.8
4716.3 4525.4 4290.2 4054.1 3845.7 3668.5 3505.9 3341.2 3179.1 3050.8
2974.2 2922.7 2874.4 2823.2 2752.1 2638.7 2485.7 2311 2124.3 1918.9
1674 1436.4 1168.1 872.1 553.8 240.1 0
5248.4 4824.7 4526.4 4346.4 4294 4370.7 4525.6 4668 4750.6 4750.8
4661.6 4488.8 4271.4 4041.9 3827 3634.4 3456.4 3279.8 3108.8 2988.3
2924.3 2882 2838.9 2787.3 2717.1 2607.1 2455.2 2283 2101.6 1900
1664.8 1423.5 1162.5 869.6 549.8 235.2 0
5248.4 4809.8 4507.7 4325 4273.7 4348.2 4494.2 4621.1 4690.6 4687.5
4607 4451.9 4252.5 4029.6 3808.4 3600.6 3407.2 3218.3 3038.7 2925.9
2874.4 2841.3 2803.5 2751.5 2682.2 2575.5 2424.8 2255.3 2078.8 1881.1
1655.5 1410.2 1157 867 545.8 230 0
5248.4 4796.1 4493.4 4312.1 4262.8 4338.9 4482.1 4605.8 4671.4 4666.4
4587 4442.8 4252.5 4031.2 3804.4 3582.7 3373.8 3169.8 2981.7 2873.1
2825.6 2797.6 2765.2 2713.6 2643.1 2534.4 2385 2218.2 2043.4 1847.2
1627.1 1381.6 1118.6 834.6 520.4 217.1 0
5248.4 4782.2 4479.1 4299.4 4251.9 4329.7 4470 4590.3 4652.3 4645.2
4567.3 4433.8 4252.5 4033 3800.4 3564.7 3340.8 3121.3 2924.7 2820.6
2776.9 2754.1 2726.9 2675.6 2604.1 2493.3 2345.3 2181.1 2007.9 1813.6
1598.7 1353 1079.9 802 495 203.8 0
5248.4 4765.1 4465 4289.8 4247.5 4328 4469 4587.8 4646.2 4636.2
4555.6 4430.8 4255.5 4036 3798.4 3554.7 3321.1 3089.4 2888 2785.3
2743 2722.9 2698.7 2646.4 2573.9 2457.1 2314.1 2152.9 1975.7 1782.4
1568.9 1329.2 1035.2 773.4 469.3 191.3 0
5248.4 4782.2 4479.1 4299.4 4251.9 4329.7 4470 4590.3 4652.3 4645.2
4567.3 4433.8 4252.5 4033 3800.4 3564.7 3340.8 3121.3 2924.7 2820.6
2776.9 2754.1 2726.9 2675.6 2604.1 2493.3 2345.3 2181.1 2007.9 1813.6
1598.7 1353 1079.9 802 495 203.8 0
5248.4 4796.1 4493.4 4312.1 4262.8 4338.9 4482.1 4605.8 4671.4 4666.4
4587 4442.8 4252.5 4031.2 3804.4 3582.7 3373.8 3169.8 2981.7 2873.1
2825.6 2797.6 2765.2 2713.6 2643.1 2534.4 2385 2218.2 2043.4 1847.2
1627.1 1381.6 1118.6 834.6 520.4 217.1 0
5248.4 4809.8 4507.7 4325 4273.7 4348.2 4494.2 4621.1 4690.6 4687.5
4607 4451.9 4252.5 4029.6 3808.4 3600.6 3407.2 3218.3 3038.7 2925.9
2874.4 2841.3 2803.5 2751.5 2682.2 2575.5 2424.8 2255.3 2078.8 1881.1
1655.5 1410.2 1157 867 545.8 230 0
5248.4 4824.7 4526.4 4346.4 4294 4370.7 4525.6 4668 4750.6 4750.8
4661.6 4488.8 4271.4 4041.9 3827 3634.4 3456.4 3279.8 3108.8 2988.3
2924.3 2882 2838.9 2787.3 2717.1 2607.1 2455.2 2283 2101.6 1900
1664.8 1423.5 1162.5 869.6 549.8 235.2 0
5248.4 4839.6 4545.1 4367.9 4314.3 4393.5 4557.2 4714.7 4810.4 4813.8
4716.3 4525.4 4290.2 4054.1 3845.7 3668.5 3505.9 3341.2 3179.1 3050.8
2974.2 2922.7 2874.4 2823.2 2752.1 2638.7 2485.7 2311 2124.3 1918.9
1674 1436.4 1168.1 872.1 553.8 240.1 0
5248.4 4858.7 4571.5 4399.3 4349.8 4438.8 4626.1 4816.2 4934.7 4942.1
4829.9 4613.8 4353.8 4104.7 3892.2 3711.6 3542.4 3371.8 3206.7 3070.1
2975 2912.2 2859.8 2808.5 2736 2623.2 2469.9 2295.7 2109.4 1901.2
1655.5 1419 1145.1 833 505.5 220.5 0
5248.4 4877.9 4597.9 4430.8 4384.8 4484.1 4695 4917.7 5059.1 5070.2
4943.9 4702.2 4417.1 4155.2 3938.9 3754.5 3578.8 3402.6 3234.4 3089.4
2976.3 2901.7 2845.3 2793.8 2719.9 2607.7 2454 2280.2 2094.5 1883.5
1637 1401.7 1122.2 793.9 457.2 201 0
5248.4 4901.6 4635.8 4475.5 4438.6 4552.6 4792.5 5046.8 5206.5 5211.2
5059.3 4784.4 4479.9 4213 3979.8 3773.4 3574.4 3379.5 3201.2 3051.2
2927.1 2843.5 2783.5 2731.8 2657.4 2550.5 2403.7 2236.7 2055.3 1845
1601.9 1365.1 1094.4 734.3 401.2 177.4 0
5248.4 4925.2 4673.4 4520.4 4492.2 4621.1 4889.9 5175.9 5354.2 5352.1
5174.9 4866.8 4542.5 4270.6 4020.9 3792.3 3569.8 3356.3 3168 3012.9
2878 2785.3 2721.9 2669.5 2595 2493.3 2353.3 2193.2 2016 1806.5
1566.9 1328.2 1066.4 674.7 345.4 154.1 0
5248.4 4955.6 4722.6 4580.2 4559.6 4690.8 4950.6 5224.7 5376.9 5338.7
5128.4 4814.6 4500.2 4223.5 3964.5 3722.6 3489.4 3269.7 3078.2 2924.3
2798.6 2711.2 2657.2 2605.3 2529.8 2423.8 2286.9 2130.4 1961.6 1757.4
1522.4 1290 1034.2 686 376.6 178 0
5248.4 4986.2 4771.5 4640.2 4627.1 4760.6 5011.2 5273.6 5399.5 5325
5081.7 4762.7 4457.9 4176.6 3908.1 3653 3409.3 3183.1 2988.3 2835.7
2719.3 2637.3 2592.4 2541.2 2464.7 2354.3 2220.4 2067.3 1907.2 1708.3
1477.9 1251.7 1002 697.2 407.8 201.8 0
5248.4 5016.6 4825.5 4708.3 4700.4 4817.8 5026.1 5227.1 5301.8 5197.9
4956.6 4662.4 4374.6 4096.6 3829 3574 3333.1 3110.8 2919.9 2768.8
2656.2 2579.5 2530 2467.9 2380.5 2256.1 2115.1 1970.1 1821.8 1641.2
1427.9 1211.2 968.3 700.1 422.5 202.4 0
5248.4 5047 4879.5 4776.2 4773.5 4875.4 5041 5180.4 5204.1 5070.8
4831.5 4562.1 4291.4 4016.9 3750 3495.3 3257 3038.7 2851.4 2701.8
2593 2521.5 2467.5 2394.6 2296.3 2158 2010 1873 1736.5 1573.9
1378 1170.5 934.5 702.9 437 203 0
5248.4 5081.7 4940.5 4856.7 4854.1 4928.6 5033.7 5092.5 5051.5 4896.4
4674.8 4433.6 4184.6 3931.5 3685.2 3448.7 3223.4 3011.1 2828 2680.2
2559 2470.7 2395.4 2316.9 2228.3 2114.7 1993.4 1878.2 1754.6 1600.3
1403.5 1196.3 956.2 718.2 454.2 206.2 0
5248.4 5116.5 5001.7 4937.3 4934.7 4982.2 5026.5 5004.7 4899 4722.4
4518.4 4304.9 4077.9 3846.3 3620.1 3402 3189.7 2983.7 2805.1 2658.5
2525.1 2419.8 2323.1 2239.1 2160 2071.4 1976.7 1883.5 1772.7 1626.9
1428.9 1222.1 977.8 733.5 471.3 209.5 0
5248.4 5155 5074.8 5034.1 5037 5065.6 5066.4 4990.2 4830.5 4621.1
4401.6 4192.1 3988.1 3793.3 3605.4 3418.1 3226.2 3032 2852 2697.9
2560 2454.2 2377.7 2318.9 2263.5 2200.5 2114.3 1997.9 1854.1 1682.7
1472 1256.5 1006.8 747.6 486.4 215.5 0
5248.4 5193.6 5147.7 5131.2 5139.3 5149.3 5106.4 4975.5 4762.1 4519.8
4284.7 4079.3 3898.7 3740.4 3590.9 3434.2 3262.6 3080.4 2899.1 2737.4
2595 2488.9 2432.5 2398.6 2366.8 2329.8 2251.6 2112.3 1935.4 1738.5
1514.9 1291 1035.6 761.7 501.5 221.5 0
5248.4 5241.4 5231.3 5239.4 5255.5 5257.5 5193 5028.9 4776.2 4492.2
4210.2 3988.7 3827.6 3708.7 3604 3482.2 3336.2 3173 2988.7 2814.5
2684.6 2614.1 2621.2 2628.2 2606.1 2551.7 2420.8 2207.3 1966.7 1738.1
1522.6 1295 1036.2 753.2 490.4 207.4 0
5248.4 5284.3 5315.9 5354.8 5397.9 5407.1 5358.8 5223.9 5003.1 4750.6
4475.1 4229.8 4030 3871.9 3740 3601 3443.9 3272.3 3089.4 2944.4
2855.4 2810.5 2803.9 2789.4 2712.4 2564.8 2419.2 2211.8 1966.7 1718.3
1431.5 1144.9 856.9 600.2 376.6 160.1 0
5248.4 5328.6 5405.5 5479.8 5546.1 5574.5 5552.5 5456.9 5291.9 5098.4
4882.3 4684.7 4519.6 4377.2 4237.2 4072.5 3875.9 3659 3428.6 3246.3
3125.3 3045.5 2987.7 2919.3 2814.5 2632.5 2451.2 2194 1883.9 1600.9
1299.8 1017.1 748.8 520.4 318.2 136.1 0
5248.4 5372.9 5495.1 5604.9 5693.9 5741.9 5746.3 5689.9 5580.7 5446.2
5289.7 5139.7 5009.2 4882.3 4734.5 4543.9 4307.9 4045.7 3767.8 3548.2
3395.2 3280.8 3171.6 3049.2 2916.6 2700.3 2483.2 2176.1 1800.9 1483.3
1168.1 889.2 640.4 440.7 259.8 112.4 0
5248.4 5419.2 5591 5746.9 5866.5 5945.3 5980.5 5961.8 5910.2 5847
5784.5 5742.9 5723.3 5699.2 5653.6 5575.7 5468.4 5357.6 5254.7 5169.7
5077 4920.6 4661.2 4295.4 3820.5 3252.2 2740.8 2249.4 1780.2 1420.1
1110.9 850.1 624.3 437.4 261.4 113.8 0
5248.4 5465.5 5687.1 5888.9 6038.9 6148.7 6214.7 6233.7 6239.7 6247.8
6279.6 6346 6437.1 6515.6 6573.2 6607.5 6629 6669.9 6741.8 6791.1
6758.9 6560.5 6150.7 5541.5 4724.4 3804 2998.4 2322.5 1759.2 1357
1053.7 811.2 608.2 434.6 262.8 115.2 0
5248.4 5511.5 5782.3 6034.7 6231.5 6367 6451.6 6492.1 6523.7 6566.4
6643.7 6764.6 6921 7084.4 7270.5 7478.9 7743.5 8089.7 8545.3 9030.7
9481 9773.4 9709 9255.4 8411.4 7270.1 6105.6 4964.9 3909.1 2988.5
2169.1 1469.8 947 582.4 311.4 129.1 0
5248.4 5557.6 5877.8 6180.5 6424.2 6585.3 6688.4 6750.5 6807.7 6884.8
7007.6 7182.9 7405 7653.1 7967.7 8350.4 8857.9 9509.6 10348.8 11270.2
12203.1 12986.1 13267.1 12969.6 12098.4 10736.1 9212.9 7607.2 6059.1 4620.1
3284.4 2128.4 1285.9 730.7 360.1 143 0
5248.4 5600.9 5973.5 6338.2 6623.8 6804.4 6917 6982.3 7048.7 7131.1
7248.7 7413.1 7627.1 7873 8178.6 8619 9249.4 10074.7 11111.1 12343.3
13820.7 15372.7 16748.7 17723.8 17967.5 16941.4 15489.5 13761.7 11876.4 9832.6
7489.8 5242.2 3377.4 1954.8 879.3 288 0
5248.4 5644.2 6069.1 6496.1 6823.4 7023.8 7145.6 7214.1 7289.6 7377.2
7490 7643 7849.5 8093.2 8389.2 8887.7 9640.9 10639.8 11873.4 13416.1
15438.2 17759.3 20230.4 22478 23836.4 23146.7 21766.1 19916.2 17693.8 15045.4
11695.2 8356 5469 3179.1 1398.7 433 0
